Delta provides high quality supplies for various healthcare and medical applications. The products are produced in factories certified to medical Quality Management System ISO 13485. Designs are compliant to medical IEC 60601-1-1-2 Ed. 4 requirements and are suitable for Type BF medical products. For more information or enquiries, please visit
http://www.DeltaPSU.com