Solutions
Products
News Center
About Delta
Careers
Contact
Home
>
Products
>
Components
>
Networking
>
Networking Components
>
Wire-Wound Common Mode Choke
>
Solutions
Industrial Automation Solutions
Data Center Solutions
Telecom Energy Solutions
Renewable Energy Solutions
Display and Monitoring Solutions
EV Charging Solutions
Products
Components
Power and System
Industrial Automation
ICT Infrastructure
Energy Infrastructure & Industrial Solutions
Display and Visualization
Eltek<img src="/images/icon/link.svg" class="svg extraLink">
Vivitek<img src="/images/icon/link.svg" class="svg extraLink">
Vivotek<img src="/images/icon/link.svg" class="svg extraLink">
Innergie<img src="/images/icon/link.svg" class="svg extraLink">
Company
News Center
About Delta
Careers
Contact
Contact Us
Delta ANZ Support
en-AU
Contact Us
Wire-Wound Common Mode Choke
Common Mode Choke
Series
Base-T
Impedance(Ω)
DCR(mΩ)
IDC(mA)
Isat(A)
Irms(A)
LxWxH(mm) Max
HCMC0805
1000~10G
67 ~ 370
150 ~ 500
100 ~ 400
--
--
2.20 x 1.40 x 1.40
Common Mode Choke
Series
HCMC0805
Base-T
1000~10G
Impedance(Ω)
67 ~ 370
DCR(mΩ)
150 ~ 500
IDC(mA)
100 ~ 400
Isat(A)
--
Irms(A)
--
LxWxH(mm) Max
2.20 x 1.40 x 1.40
Contact Us
Have a question? We'd love to hear from you.
Inquiry