02/06/2024Delta Launches DIN Rail Power Supply Chrome II Series with Compact Design for Building Automation and Household Appliances
Delta introduces the latest DIN rail power supply Chrome II Series. The Chrome II Series features 30 W / 60 W / 100 W models with up to 92.16 W output. It has 12 V, 24 V, and 48 V nominal voltage outputs and accepts 85-264 VAC universal voltage input. It boasts a compact design to be aligned with DIN 43880, a standard that defines dimensions for distribution boards of building control and home automation systems. The Series is also certified to IEC/EN 60335-1, IEC/EN 61558-1/ -2-16 to ensure electrical safety for distribution boards. All the above features make the Series suitable for building automation and household appliances. The Series has a 30°C to 70°C wide operating temperature range with up to 50°C full load power temperature, meeting various needs of clients. It complies to DOE VI energy efficiency standard with its lower no-load power consumption. Its Class II double-isolated input spares the earth connection, resulting in a leakage current lower than 0.25 mA. The Series also conforms to National Electrical Code (NEC) Class 2 and Limited Power Source (LPS) to ensure reliability and facilitate standardized, universally applicable electrical safety across diverse environments. In addition, the Series complies with the IEC/EN/UL 62368-1 (ICT) and IEC/EN/UL 61010-1/-2-201 certifications for industrial applications. Also, it receives RoHS Directive 2011/65/EU certifications for environmental protection. Highlights & Features Class II, Double Isolation (No Earth connection required) Mechanical dimensions are designed to meet DIN 43880 for building automation Low no-load power consumption and compliance with DOE VI efficiency standard NEC Class 2 / Limited Power Source (LPS) certified Over Voltage Category III
05/02/2023Delta Releases New Slim 240 W Panel Mount Power Supply with Built-in Active PFC
Delta expands its panel mount power supply PMR series by releasing the new 240 W model, which is applicable to industrial, commercial, and household applications. The new 240 W model provides an output power of up to 240 W and nominal output voltages of 12 V, 24 V, 36 V, and 48 V. The compact form factor design fits in limited installation space such as control cabinets, machinery, vending machines, and test & measure equipment. The new 240 W model of the PMR series has a built-in active PFC circuit that provides high power factor values, raising its efficiency to 93%. It also has a wide operating temperature range from -30°C to +70°C and SCP (short circuit protection), OCP (over current protection), OVP (over voltage protection) safety measures. It conforms to IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards and obtains harmonic current IEC/EN 61000-3-2 Class A and Class D, shock and vibration standard IEC 60068-2, IEC/EN/UL 62368-1 for ICT, and EMI standard EN 55032 Class B. The model is also fully compliant with RoHS Directive for environmental protection. Highlights & Features - Universal AC input voltage - Built-in active PFC circuit - Lower no load power consumption - 30 mm height low profile design - IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards - Wide operating temp -30°C ~70°C (Support -40°C cold start)