Part Number | +12V | +48V | Power | Form Factor | Dimension | Remark |
|---|---|---|---|---|---|---|
Model Name | (Watt) | (L)*(W)*(H) mm | ||||
EDPS-150AF | 2.8A | 150 | Open Frame | 6.6*3.1*1.4 | ||
DPSN-300DB | 25A | 300 | 1U | 8.9*4.2*1.6 | PMBus | |
DPS-1000LB | 18.5A | 1000 | 1U | 7.7*3.4*1.5 | PMBus | |
DPS-495CB B | 41.25A | 500 | 1U | 7.7*3.4*1.57 | PMBus | |
DPS-495CB-1 B | 41.25A | 500 | 1U | 7.7*3.4*1.57 | PMBus | |
DPS-750AB-24 C | 62.5A | 750 | 1U | 7.7*3.4*1.57 | PMBus | |
DPS-750AB-25 C | 62.5A | 750 | 1U | 7.7*3.4*1.57 | PMBus | |
DPS-1900AB B | 158A | 2000 | 1U | 7.7*3.4*1.57 | PMBus | |
DPS-1900AB-1 B | 158A | 2000 | 1U | 7.7*3.4*1.57 | PMBus | |
DPS-3000AB-1 A | 248A | 3000 | 2U | 9.77*2.8*4.15 | PMBus | |
DPS-3000AB-2 A | 248A | 3000 | 2U | 9.77*2.8*4.15 | PMBus | |
DPS-1600CB M | 132A | 1600 | 1U | 10.4*3.4*1.57 | PMBus | |
DPS-1600CB-3 D | 132A | 1600 | 1U | 10.4*3.4*1.57 | PMBus | |
DPS-200PB-191 B | 16.7 | 200 | 1U | 7.28*2.89*1.57 | ||
DPS-200PB-204 A | 16.7 | 200 | 1U | 7.28*2.89*1.57 | ||
DPS-200PB-196 A | 16.7 | 200 | 1U | 7.28*2.89*1.57 | ||
DPS-550AB-15 A | 45.89 | 550 | 1U | 7.28*2.89*1.57 | ||
DPS-400AB-37 A | 33.33 | 400 | 1U | 8.66*2.15*1.57 | ||
DPS-400AB-38 A | 33.33 | 400 | 1U | 8.66*2.15*1.57 | ||
DPS-400AB-39 A | 33.33 | 400 | 1U | 8.66*2.15*1.57 | ||
DPS-400AB-40 A | 33.33 | 400 | 1U | 8.66*2.15*1.57 | ||
DPS-500AB-40 A | 41.6 | 500 | 1U | 9.82*2.89*1.57 | ||
DPS-500AB-41 A | 41.6 | 500 | 1U | 9.82*2.89*1.57 | ||
DPS-500AB-42 A | 41.6 | 500 | 1U | 9.82*2.89*1.57 | ||
DPS-500AB-43 A | 41.6 | 500 | 1U | 9.82*2.89*1.57 | ||
DPS-1000AB-7 A | 83.3 | 1000 | 1U | 9.82*2.89*1.57 | ||
DPS-1000AB-8 A | 83.3 | 1000 | 1U | 9.82*2.89*1.57 | ||
DPS-1000AB-9 A | 83.3 | 1000 | 1U | 9.82*2.89*1.57 | ||
DPS-1000AB-10 A | 83.3 | 1000 | 1U | 9.82*2.89*1.57 | ||
DPS-1500AB-7 A | 125 | 1500 | 1U | 9.82*2.89*1.57 | ||
DPS-1500AB-8 A | 125 | 1500 | 1U | 9.82*2.89*1.57 | ||
DPS-1500AB-9 A | 125 | 1500 | 1U | 9.82*2.89*1.57 | ||
DPS-1500AB-10 A | 125 | 1500 | 1U | 9.82*2.89*1.57 |
Part Number | +12V | +48V | Power | Form Factor | Dimension | Remark |
|---|---|---|---|---|---|---|
Model Name | (Watt) | (L)*(W)*(H) inch | ||||
DPSN-470BP | 10A | 7.5A | 470 | Open frame | 6.95*5.83*1.55 | |
EDPS-930AB | 15.8A | 14.2A | 930 | 1U | 12*3.5*1.5 | PMBus |
EDPS-250BF | 4A | 3.7A | 250 | Open Frame | 7.5*4*1.42 |