The DeltaGrid energy management gateway/site controller has LTE or Ethernet on the WAN side and RF mesh or various interfaces on the LAN side, including RS-485/RS-232/RS-422 and DI/DO. It provides data acquisition and monitoring from mains, meters, PVs, and PCS, and forwards data to energy management platforms for further data processing and analysis to meet energy performance requirements including peak saving, PV output smoothing, on-demand control, EV charging, and backup power.