The SGDC-D27-LC is a gateway that transmits and receives data to and from communication servers via LTE and forwards and collects data to and from the SGCM-W60-LC via sub-1GHz RF mesh. Both the SGDC-D27-LC and SGCM-W60-LC support on/off control, dimming, and power measurement of connected lights.