Form Factor | Model Name | Input Volt (Vac) | Output Current | Fan Size (mm) | EPA Level | Dimension | ||||
|---|---|---|---|---|---|---|---|---|---|---|
5Vsb | 12V1 | 12V2 | +12Vsb | +19.5V | (L)*(W)*(H) mm | |||||
Special | DPS-200PB-187 A | 90-264Vac | -- | 10.5A | 14.5A | 0.4A | -- | NA | Gold | 165*75.9*30 |
Special | DPS-260AB-1 A | 90-264Vac | 3A | 16A | 16A | -- | -- | NA | Gold | 180*80*30 |
Special | DPS-180AB-13 A | 90-264Vac | -- | -- | -- | -- | 9.25A(11A) | 40 | Gold | 148*85*35 |