


Series | Vin Range (VAC) | Vout Nominal (VDC) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|
AA04S AA04D | 85-264 | 3.3, 5, 9, 12,
15, 24 ±12, ±15, +5/+3.3, +12/+5 | 4 | 77 | 3 | PCB Mounting | 27x36.5x17.1 |
AA07S | 85-264 | 3.3, 5, 12, 15, 24 | 7 | 78 | 3 | PCB Mounting | 25.4x50.8x19.5 |
AA10S | 85-264 | 3.3, 5, 12, 15, 24 | 10 | 76 | 3 | PCB Mounting | 27.2x52.4x23.5 |
AA15S AA15D | 85-264 | 5, 12, 15, 24,
48 ±12, ±15, 5/12, 5/±12 , 5/±15 | 15 | 79 | 3 | PCB/Chassis | 96x54x23.3 |
AA30S AA30D | 85-264 | 5, 12, 15, 24,
48,
5/12,
5/3.3/12, 3.3/5/12 ±12, ±15, 5/±12, 5/±15 | 30 | 80 | 3 | PCB/Chassis | 112x63.8x25.6 |
AA60S AA60D | 85-264 | 5.1, 12, 15, 24, 36 | 60 | 84 | 3 | PCB/Chassis | 112x67.8x38 |
AB40S AB40D | 85-264 | 5, 12, 15, 24 ±12, ±15 | 40 | 85 | 4 | PCB/Chassis | 112x63.8x34.1 |
AB60S | 85-264 | 5.1, 12, 15, 24, 48 | 60 | 88 | 4 | PCB/Chassis | 112x67.8x38 |
PACSR48010 | 85-265 | 48 | 500 | 93.5 | 3 | PCB Mounting | 110.8x50.8x13.7 |
PACSR12042 | 85~265 | 12 | 500 | 93 | 3 | PCB Mounting | 110.8x50.8x13.7 |
PACSR24021 | 85~265 | 24 | 500 | 93 | 3 | PCB Mounting | 110.8x50.8x13.7 |
PACSR28018 | 85~265 | 28 | 500 | 93 | 3 | PCB Mounting | 110.8x50.8x13.7 |