Chip LAN transformer
Part Number | Base-T | Type | Port | Standard | Length (mm) | Width (mm) | Heigth (mm) |
|---|
LC501 | 1000 | SMD | single channel | General | 5.28/0.208 | 3.45/0.136 | 3.40/0.134 |
LC521 | 2.5G | SMD | single channel | General | 5.28/0.208 | 3.45/0.136 | 3.40/0.134 |
LC541 | 5G | SMD | single channel | General | 5.28/0.208 | 3.45/0.136 | 3.40/0.134 |
LC561 | 10G | SMD | single channel | General | 5.28/0.208 | 3.45/0.136 | 3.40/0.134 |
Chip LAN transformer
Base-T1000
TypeSMD
Portsingle channel
StandardGeneral
Length (mm)5.28/0.208
Width (mm)3.45/0.136
Heigth (mm)3.40/0.134
Base-T2.5G
TypeSMD
Portsingle channel
StandardGeneral
Length (mm)5.28/0.208
Width (mm)3.45/0.136
Heigth (mm)3.40/0.134
Base-T5G
TypeSMD
Portsingle channel
StandardGeneral
Length (mm)5.28/0.208
Width (mm)3.45/0.136
Heigth (mm)3.40/0.134
Base-T10G
TypeSMD
Portsingle channel
StandardGeneral
Length (mm)5.28/0.208
Width (mm)3.45/0.136
Heigth (mm)3.40/0.134
ご質問がありますか?お気軽にお問い合わせください。