The Delta Compact Modular Mid-range PLC AS Series is a high performance multi-purpose controller designed for all kinds of automated equipment. AS series standard CPU features Delta's self-developed 32-bit SoC CPUs for enhanced execution speed (40 k steps/ms) and supports up to 32 extension modules or up to 1,024 inputs/outputs. It provides accurate positioning control for up to 8 axes via CANopen motion network and max. 6 axes via pulse control (200 kHz). AS series motion CPU features EtherCAT/CANopen motion control interface and multiple communication ports. It also offers motion control function blocks complying with international standards and synchronizes up to 16/24 real axes in one update cycle. AS series controllers are widely used in diverse automated equipment such as packaging, printing, labeling, textile and pharmaceutical industries.