FL75L系列滤波器能在高频开关电源设备的输入或输出端降低传导差模和共模噪声。该系列滤波器模块拥有独创性的设计技术和优化的器件布局,表现出良好的电气和热性能,并在高应力操作条件下具有很好的可靠性。
DIM系列是具有双冗余输入功率处理隔离变换器,其单个模块提供功率高达400W。DIM系列在实现双冗余的同时从设计上简化任务和降低板空间。对ATCA或其他通信主板而言,DIM系列具有输入EMI滤波和浪涌电流限制功能,对48V供电端能实现热插入。此外,还具有其他监控功能,如提供3.3V隔离电源和(或)5V给蓝色LED供电。所有模块都能实现对输入/输出电压、电流和温度各种异常条件下的全面保护。