Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
H80SV12017 | 16.8~137.5 | 12 | 17 | 200 | 90 | 4.242 | 1/2 brick
| 63.1x60.6x13 |
H80SV15007 | 16.8~137.5 | 15 | 6.8 | 102 | 90 | 4.242 | 1/2 brick | 63.1x60.6x13 |
H80SV15013 | 16.8~137.5 | 15 | 13.5 | 202.5 | 92 | 4.242 | 1/2 brick | 63.1x60.6x13 |
H80SV24008 | 16.8~137.5 | 24 | 8.5 | 204 | 88 | 4.242 | 1/2 brick | 63.1x60.6x13 |
H80SV48004 | 16.8~137.5 | 48 | 4.2 | 201.6 | 90 | 4.242 | 1/2 brick | 63.1x60.6x13 |
H80SV54004 | 16.8~137.5 | 54 | 3.8 | 205.2 | 90.6 | 4.242 | 1/2 brick | 63.1x60.6x13 |
Q80SV05030 | 14.4~170 | 5 | 30 | 150 | 88.3 | 4.242 | 1/4 brick | 60.6x39x12.7 |
Q80SV12013 | 14.4~170 | 12 | 12.5 | 150 | 90 | 4.242 | 1/4 brick | 60.6x39x12.7 |
Q80SV15010 | 14.4~170 | 15 | 10 | 150 | 89.5 | 4.242 | 1/4 brick | 60.6x39x12.7 |
Q80SV24006 | 14.4~170 | 24 | 6.3 | 150 | 89.3 | 4.242 | 1/4 brick | 60.6x39x12.7 |
Q80SV54003 | 14.4~170 | 54 | 2.8 | 150 | 89.5 | 4.242 | 1/4 brick | 60.6x39x12.7 |
QA1SV05040 | 40~170 | 5 | 40 | 200 | 88 | 4.242 | 1/4 brick | 60.6x39x12.7 |
QA1SV12017 | 40~170 | 12 | 17 | 200 | 90 | 4.242 | 1/4 brick | 60.6x39x12.7 |
QA1SV15013 | 40~170 | 15 | 13.5 | 200 | 90 | 4.242 | 1/4 brick | 60.6x39x12.7 |
QA1SV24008 | 40~170 | 24 | 8.5 | 200 | 89.5 | 4.242 | 1/4 brick | 60.6x39x12.7 |
QA1SV54004 | 40~170 | 54 | 3.7 | 200 | 89.5 | 4.242 | 1/4 brick | 60.6x39x12.7 |
Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
S24DE12001 | 9~36 | ±12 | 2x 1.25 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE120R4 | 9~36 | ±12 | 2x 0.42 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE120R6 | 9~36 | ±12 | 2x 0.625 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE120R8 | 9~36 | ±12 | 2x 0.83 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE15001 | 9~36 | ±15 | 2x 1.33 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE150R3 | 9~36 | ±15 | 2x 0.33 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE150R5 | 9~36 | ±15 | 2x 0.5 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE150R6 | 9~36 | ±15 | 2x 0.67 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE05002 | 9~36 | 5 | 2 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE05003 | 9~36 | 5 | 3 | 15 | 89 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE05004 | 9~36 | 5 | 4 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE05006 | 9~36 | 5 | 6 | 30 | 89 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE12001 | 9~36 | 12 | 1.25 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE12002 | 9~36 | 12 | 1.67 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE12003 | 9~36 | 12 | 2.5 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE120R8 | 9~36 | 12 | 0.83 | 10 | 86 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE15001 | 9~36 | 15 | 1.33 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE15002 | 9~36 | 15 | 2 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE150R6 | 9~36 | 15 | 0.67 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE150R9 | 9~36 | 15 | 1 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE3R303 | 9~36 | 3.3 | 3 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE3R305 | 9~36 | 3.3 | 4.5 | 15 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE3R306 | 9~36 | 3.3 | 6 | 20 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE3R307 | 9~36 | 3.3 | 7.5 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SP05012 | 9~36 | 5 | 12 | 60 | 92.4 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP12005 | 9~36 | 12 | 5 | 60 | 92.8 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP15004 | 9~36 | 15 | 4 | 60 | 93.3 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP24003 | 9~36 | 24 | 2.5 | 60 | 93 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP05008 | 9~36 | 5 | 8 | 40 | 92.8 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP12004 | 9~36 | 12 | 3.5 | 40 | 92.8 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP15003 | 9~36 | 15 | 2.7 | 40 | 93.7 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP24002 | 9~36 | 24 | 1.7 | 40 | 92.5 | 1.5 | 2"x1" | 50.8x25.4x10.5 |