Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|
H60SB0A050NRDC | 9~60 | 0~60 | 50 | 3000 | 96 | 1/2 brick | 63.2x60.6x13 |
T31SN12008 | 9~53 | 3.3~16.5 | 8 | 100 | 98 | 1/32 brick | 19.1x23.4x9.6 |
T31SN24005 | 9~53 | 5~30 | 4.5 | 100 | 98 | 1/32 brick | 19.1x23.4x9.6 |
E50SN12051 | 40~60 | 12 | 51 | 600 | 97.3 | 1/8 brick | 58.4x22.8x12.7 |
V50SN12017 | 40~60 | 12 | 17 | 200 | 97 | 1/16 brick | 33x22.8x9.5 |