Series | Vin Range (VDC) | Vout Nominal (VDC) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|
DT10S DT10D | 9-18,18-36,36-75 | 5,5.1,12, ±12,±15 | 10 | 82 | 4.2 | DIP | 50.8x25.4x12 |
DU06S DU06D | 9-18,18-36,36-75 | 5,12, ±12,±15 | 6 | 80 | 4 | DIP | 31.8x20.3x12 |
SG02S SG02D | 5,12,24 (±10%) | 5,12,15 ±12,±15 | 2 | 75 | 4 | SMD | 24x13.7x9 |
SH01S SH01D | 5,12,15,24 (±10%) | 3.3,5,9,12,15 ±5,±12,±15 | 1 | 80 | 1.5 | SMD | 16.24x8x6.7 |
SK01S SK01D | 5,12,24,48 (±10%) | 5,12,15,±12,±15 | 1 | 82 | 1.5 | SMD | 18.9x13.7x8.45 |
Series | Vin Range (VDC) | Vout Nominal (VDC) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|
AB40S AB40D | 85-264 VAC | 5,12,15,24 ±12,±15 | 40 | 85 | 4 | PCB/Chassis | 112x63.8x34.1 |
AB60S | 85-264 VAC | 5.1,12,15,24,48 | 60 | 88 | 4 | PCB/Chassis | 112x67.8x38 |