Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
S36SE3R305 | 18~75 | 3.3 | 5 | 16.5 | 86.5 | 2.25 | 1"x1" | 27.9x24.4x8.7 |
V36SE3R315 | 18~75 | 3.3 | 15 | 50 | 90.5 | 2.25 | 1/16 brick | 33x22.8x9.3 |
S36SE05003 | 18~75 | 5 | 3 | 15 | 83.5 | 2.25 | 1"x1" | 27.9x24.4x8.7 |
V36SE05010 | 18~75 | 5 | 10 | 50 | 91 | 2.25 | 1/16 brick | 33x22.8x9.3 |
S36SE12001 | 18~75 | 12 | 1.3 | 15.5 | 87 | 2.25 | 1"x1" | 27.9x24.4x8.7 |
V36SE12004 | 18~75 | 12 | 4.2 | 50 | 88 | 2.25 | 1/16 brick | 33x22.8x8.7 |
Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
V48SH1R035 | 36~75 | 1 | 35 | 35 | 85 | 1.5 | 1/16 brick | 33x22.8x9.5 |
V48SH1R050 | 36~75 | 1 | 50 | 50 | 84 | 1.5 | 1/16 brick | 33x22.8x9.5 |
V48SH1R235 | 36~75 | 1.2 | 35 | 42 | 87 | 1.5 | 1/16 brick | 33x22.8x9.5 |
T48SR3R307 | 36~75 | 3.3 | 7.5 | 25 | 86 | 1.5 | 1/32 brick | 19.1x23.4x8.9 |
V48SC3R315 | 36~75 | 3.3 | 15 | 49.5 | 91.5 | 1.5 | 1/16 brick | 33x22.8x9.5 |
E48SC3R315 | 36~75 | 3.3 | 15 | 50 | 91 | 2.25 | 1/8 brick | 58.4x22.8x9 |
T48SR05005 | 36~75 | 5 | 5 | 25 | 86 | 1.5 | 1/32 brick | 19.1x23.4x8.9 |
S36SE12002 | 36~75 | 12 | 2 | 24 | 87 | 2.25 | 1"x1" | 27.9x24.4x8.7 |
Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
S24SE3R303 | 9~36 | 3.3 | 3 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE3R305 | 9~36 | 3.3 | 4.5 | 15 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE3R306 | 9~36 | 3.3 | 6 | 20 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE3R307 | 9~36 | 3.3 | 7.5 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE05002 | 9~36 | 5 | 2 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE05003 | 9~36 | 5 | 3 | 15 | 89 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE05004 | 9~36 | 5 | 4 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE05006 | 9~36 | 5 | 6 | 30 | 89 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE120R8 | 9~36 | 12 | 0.83 | 10 | 86 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE12001 | 9~36 | 12 | 1.25 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE12002 | 9~36 | 12 | 1.67 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE12003 | 9~36 | 12 | 2.5 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE120R4 | 9~36 | ±12 | 2x 0.42 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE120R6 | 9~36 | ±12 | 2x 0.625 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE120R8 | 9~36 | ±12 | 2x 0.83 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24DE12001 | 9~36 | ±12 | 2x 1.25 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE150R6 | 9~36 | 15 | 0.67 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE150R9 | 9~36 | 15 | 1 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE15001 | 9~36 | 15 | 1.33 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SE15002 | 9~36 | 15 | 2 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
S24SP05008 | 9~36 | 5 | 8 | 40 | 92.8 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP12004 | 9~36 | 12 | 3.5 | 40 | 92.8 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP15003 | 9~36 | 15 | 2.7 | 40 | 93.7 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
S24SP24002 | 9~36 | 24 | 1.7 | 40 | 92.5 | 1.5 | 2"x1" | 50.8x25.4x10.5 |