Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
H36SA54003 | 18~75 | 54 | 3 | 162 | 93.5 | 2.828 | 1/2 brick | 61x57.9x13.2 |
Q36SR12020 | 18~75 | 12 | 20 | 240 | 93 | 1.5 | 1/4 brick | 58.4x36.8x11.7 |
Q36SR12019 | 18~75 | 12 | 19 | 228 | 93 | 1.5 | 1/4 brick | 58.4x36.8x11.7 |
Q36SR12017 | 18~75 | 12 | 17 | 204 | 93 | 1.5 | 1/4 brick | 58.4x36.8x11.7 |
E36SC3R335 | 18~75 | 3.3 | 35 | 116 | 91 | 1.5 | 1/8 brick | 58.4x22.8x11 |
E36SC12009 | 18~75 | 12 | 9 | 108 | 92 | 1.5 | 1/8 brick | 58.4x22.8x11 |
E36SC05025 | 18~75 | 5 | 25 | 125 | 91 | 1.5 | 1/8 brick | 58.4x22.8x11 |
E36SC12010 | 18~75 | 12 | 10 | 120 | 92 | 1.5 | 1/8 brick | 58.4x22.8x11 |
Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
E48SP12020 | 36~60 | 12 | 20 | 240 | 94.5 | 2.25 | 1/8 brick | 58.4x22.8x11 |
V48SD12010 | 36~60 | 12 | 10 | 120 | 93 | 2.25 | 1/16 brick | 33x22.8x12.2 |
V48SD05024 | 36~60 | 5 | 24 | 120 | 92.5 | 2.25 | 1/16 brick | 33x22.8x12.2 |
Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
E48SC12020 | 36~75 | 12 | 20 | 240 | 95.2 | 1.5 | 1/8 brick | 58.4x22.8x11 |
E48SC12025 | 36~75 | 12 | 25 | 300 | 95 | 1.5 | 1/8 brick | 58.4x22.8x11 |
Q48SC12025 | 36~75 | 12 | 25 | 300 | 95.1 | 1.5 | 1/4 brick | 58.4x36.8x11.2 |
Q48SC12033 | 36~75 | 12 | 33 | 400 | 95 | 1.5 | 1/4 brick | 58.4x36.8x11.2 |
E48SH12010 | 36~75 | 12 | 10 | 120 | 93 | 2.25 | 1/8 brick | 58.4x22.8x9.5 |
E48SP05040 | 36~75 | 5 | 40 | 200 | 93.5 | 1.5 | 1/8 brick | 58.4x22.8x11 |
E48SP12020 | 36~75 | 12 | 20 | 240 | 94.5 | 2.25 | 1/8 brick | 58.4x22.8x11 |
E48SP3R360 | 36~75 | 3.3 | 60 | 198 | 92.3 | 2.25 | 1/8 brick | 58.4x22.8x11 |
H48SC28016 | 36~75 | 28 | 16 | 450 | 95 | 1.5 | 1/2 brick | 61x57.9x11.3 |
E48SC12030 | 36~75 | 12 | 30 | 360 | 94.5 | 1.5 | 1/8 brick | 58.4x22.8x11 |
E48SC12010 | 36~75 | 12 | 10 | 120 | 91.7 | 2.25 | 1/8 brick | 58.4x22.8x8.4 |
E48SH12013 | 36~75 | 12 | 13 | 150 | 93 | 2.25 | 1/8 brick | 58.4x22.8x9.5 |
E48SK12038 | 36~75 | 12 | 37.5 | 450 | 95.6 | 2.25 | 1/8 brick | 58.4x22.8x12.7 |
E48SC32009 | 36~72 | 32 | 9.4 | 300 | 95 | 2.25 | 1/8 brick | 58.4x22.8x10.5 |
E48SC32005 | 36~72 | 32 | 5 | 160 | 95 | 2.25 | 1/8 brick | 58.4x22.8x10.5 |
H48SC28025 | 36~75 | 28 | 25 | 700 | 94 | 1.5 | 1/2 brick | 61x57.9x12.7 |
E48SC50006 | 36~72 | 50 | 6 | 300 | 94.7 | 2.25 | 1/8 brick | 58.4x22.8x10.5 |
Q48SK12050 | 36~75 | 12 | 50 | 600 | 96.3 | 2.25 | 1/4 brick | 58.4x36.8x12.7 |
Q48SK12067 | 36~75 | 12 | 67 | 800 | 96.3 | 2.25 | 1/4 brick | 58.4x36.8x12.7 |
Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
E54SJ3R350 | 40~60 | 3.30 | 50 | 165 | 94 | 2 | 1/8 brick | 58.4x22.8x11.5 |
Q54SH12050 | 40~60 | 12 | 51 | 600 | 97.8 | 0.707 | 1/4 brick | 58.4x36.8x15.5 |
Q54SH120A1 | 40~60 | 11.8 | 110 | 1300 | 97.5 | 0.707 | 1/4 brick | 58.4x36.8x15 |
Q54SH12084 | 40~60 | 11.8 | 84.8 | 1000 | 97.5 | 0.707 | 1/4 brick | 58.4x36.8x15 |
Q54SH12060 | 40~60 | 11.8 | 51 | 700 | 97.7 | 0.707 | 1/4 brick | 58.4x36.8x16.2 |
Q54SH12068 | 40~60 | 11.8 | 68 | 800 | 97.5 | 0.707 | 1/4 brick | 58.4x36.8x14.5 |
E54SJ05040 | 40~60 | 5 | 40 | 200 | 96 | 0.707 | 1/8 brick | 58.4x22.8x12.2 |
E54SJ12033 | 40~60 | 12 | 33.9 | 400 | 97 | 0.707 | 1/8 brick | 58.4x22.8x12.2 |
Part Number | Vin Range (VDC) | Vout Nominal (VDC) | lout (A) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|---|
E54SD12025 | 42~60 | 12 | 25 | 300 | 95.2 | 1.5 | 1/8 brick | 58.4x22.8x11 |
V48SC12010 | 42~60 | 12 | 10 | 120 | 91.1 | 1.5 | 1/16 brick | 33x22.8x9.5 |